Page 3384 - RF Adapter Datasheets
P. 3384

75 Ohm N Female to F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9739


                   Configuration
                       • N Female Connector 1                           • 75 Ohms
                       • F Male Connector 2                             • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 3 GHz
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9739 75 ohm type N female to type F male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type F adapter has a female to male gender configuration. PE9739 type N female to type F
                   male adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.3:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 2     2 to 3                                         GHz
                       VSWR, Max              1.15:1     1.3:1
                       .

                   Mechanical Specifications
                       Size
                       Length                                            1.75 in [44.45 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.086 lbs [39.01 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to F Male Adapter PE9739








                                                        PE9739  REV 1.1                                                1
   3379   3380   3381   3382   3383   3384   3385   3386   3387   3388   3389