Page 3380 - RF Adapter Datasheets
P. 3380

75 Ohm N Female to 75 Ohm F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9397


                   Mechanical Specifications
                       Size
                       Length                                            1.094 in [27.79 mm]
                       Width                                             0.669 in [16.99 mm]
                       Weight                                            0.056 lbs [25.4 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                  F Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                                             7/16 in
                       Mating Torque                                                   15 in-lbs 1.70 Nm max
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                 F Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                       Body                                                        Brass               Nickel
                                                                                                   100 µin minimum
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B
                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to 75 Ohm F Male Adapter PE9397
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9397  REV 1.2                                                2
   3375   3376   3377   3378   3379   3380   3381   3382   3383   3384   3385