Page 3376 - RF Adapter Datasheets
P. 3376

75 Ohm N Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9371


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0

                          -10


                          -20

                          -30


                          -40

                          -50
                                                                                                     S11     S22
                          -60
                            0.00 GHz  0.10   0.20    0.30    0.40     0.50    0.60    0.70     0.80    0.90    1.00







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to BNC Female Adapter PE9371








                                                        PE9371  REV 1.1                                                2
   3371   3372   3373   3374   3375   3376   3377   3378   3379   3380   3381