Page 3379 - RF Adapter Datasheets
P. 3379

75 Ohm N Female to 75 Ohm F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9397


                   Configuration
                       • N Female Connector 1                           • 75 Ohm
                       • F Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 3 GHz                  • Max VSWR of 1.3:1 up to 3 GHz
                       • 30 µin minimum contact plating                 • Gold Plated Brass Contact
                       • Gold Plated Brass Contact                      • 30 µin min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9397 75 ohm type N female to type F male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type F adapter has a female to male gender configuration. PE9397 type N female to type F
                   male adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. Pasternack’s PE9397
                   75 ohm type N female to type F male adapter is part of our full line of RF components available for same-day shipping. PE9397
                   type N female to type F male adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to 75 Ohm F Male Adapter PE9397
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9397  REV 1.2                                                1
   3374   3375   3376   3377   3378   3379   3380   3381   3382   3383   3384