Page 3372 - RF Adapter Datasheets
P. 3372

75 Ohm N Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9368


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                BNC Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                       Body                                                        Brass               Nickel
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:
                       Typical Performance Data

                          dB                                      Return Loss
                           0


                          -15


                          -30


                          -45


                          -60
                                                                                                     S11     S22
                          -75
                             0  MHz  100     200     300     400      500     600     700      800     900     1000


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to BNC Male Adapter PE9368








                                                        PE9368  REV 1.1                                                2
   3367   3368   3369   3370   3371   3372   3373   3374   3375   3376   3377