Page 3368 - RF Adapter Datasheets
P. 3368

75 Ohm N Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9627


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                TNC Female
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                       Body               Brass               Nickel
                       Coupling Nut       Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0


                          -10

                          -20


                          -30

                          -40


                          -50
                                                                                                     S11     S22
                          -60
                            0.00 GHz  0.10   0.20    0.30    0.40     0.50    0.60    0.70     0.80    0.90    1.00




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to TNC Female Adapter PE9627








                                                        PE9627  REV 1.1                                                2
   3363   3364   3365   3366   3367   3368   3369   3370   3371   3372   3373