Page 3365 - RF Adapter Datasheets
P. 3365

75 Ohm N Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9626


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 TNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           50µ in. minimum                         50µ in. minimum
                       Insulation         Teflon                                   Teflon
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   75 Ohm N Male to TNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to TNC Male Adapter PE9626

                   URL: https://www.pasternack.com/n-male-tnc-male-straight-adapter-pe9626-p.aspx
























                                                        PE9626  REV 1.1                                                2
   3360   3361   3362   3363   3364   3365   3366   3367   3368   3369   3370