Page 3367 - RF Adapter Datasheets
P. 3367

75 Ohm N Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9627


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features

                       • Typical VSWR of 1.4:1 up to 500 MHz            • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9627 75 ohm type N male to TNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to TNC adapter has a male to female gender configuration. PE9627 type N male to TNC female
                   adapter operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                1.4:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.305 in [33.15 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.089 lbs [40.37 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                 TNC Female
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to TNC Female Adapter PE9627








                                                        PE9627  REV 1.1                                                1
   3362   3363   3364   3365   3366   3367   3368   3369   3370   3371   3372