Page 3362 - RF Adapter Datasheets
P. 3362

75 Ohm N Male to SMC Jack Adapter






      TECHNICAL DATA SHEET                                                                                 PE9586


                   75 Ohm N Male to SMC Jack Adapter

                   Configuration
                       Connector 1                                       N Male
                       Impedance 1                                       75 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       SMC Jack
                       Impedance 2                                       75 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.285 [32.64]
                       Width/Dia., in [mm]                               0.8 [20.32]
                       .
                       Connector 1
                       Type                                              N Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/n-male-smc-jack-straight-adapter-pe9586-p.aspx


                   75 Ohm N Male to SMC Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.












                                                         PE9586  REV                                                   1
   3357   3358   3359   3360   3361   3362   3363   3364   3365   3366   3367