Page 3359 - RF Adapter Datasheets
P. 3359

75 Ohm N Male to SMC Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9588



                   75 Ohm N Male to SMC Plug Adapter

                   Configuration
                       Connector 1                                       N Male
                       Impedance 1                                       75 Ohms
                       Connector 2                                       SMC Plug
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.32 [33.53]
                       Width/Dia., in [mm]                               0.8 [20.32]
                       .
                       Connector 1
                       Type                                              N Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to SMC Plug Adapter PE9588











                                                         PE9588  REV                                                   1
   3354   3355   3356   3357   3358   3359   3360   3361   3362   3363   3364