Page 3385 - RF Adapter Datasheets
P. 3385

75 Ohm N Female to F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9739


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                  F Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                             7/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                 F Male
                       Contact        Beryllium Copper         Gold                                    Nickel
                       Outer Conductor Passivated Stainless Steel
                       Body                                                        Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Female to F Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Female to F Male Adapter PE9739


                   URL: https://www.pasternack.com/n-female-f-male-straight-adapter-pe9739-p.aspx



















                                                        PE9739  REV 1.1                                                2
   3380   3381   3382   3383   3384   3385   3386   3387   3388   3389   3390