Page 3434 - RF Adapter Datasheets
P. 3434

75 Ohm SMB Plug to 75 Ohm Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9736


                   Configuration
                       • SMB Plug Connector 1                           • 75 Ohm
                       • Mini SMB Jack Connector 2                      • Straight Body Geometry
                   Features

                       • 50µ in. minimum contact plating                • Gold Plated Beryllium Copper Contact
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9736 75 ohm SMB plug to Mini SMB jack adapter is part of our full line of RF components available for same-
                   day shipping. Our SMB to Mini SMB adapter has a plug to jack gender configuration. PE9736 SMB plug to Mini SMB jack
                   adapter operates to 2 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            2            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.889 in [22.58 mm]
                       Width                                             0.37 in [9.4 mm]
                       Weight                                            0.0141 lbs [6.4 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Plug to 75 Ohm Mini SMB Jack Adapter PE9736
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9736  REV 1.2                                                1
   3429   3430   3431   3432   3433   3434   3435   3436   3437   3438   3439