Page 3444 - RF Adapter Datasheets
P. 3444
75 Ohm SMC Plug to SMC Plug Adapter
TECHNICAL DATA SHEET PE9272
75 Ohm SMC Plug to SMC Plug Adapter
Configuration
Connector 1 SMC Plug
Impedance 1 75 Ohms
Connector 2 SMC Plug
Impedance 2 75 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Size
Length, in [mm] 0.94 [23.88]
Width/Dia., in [mm] 0.345 [8.76]
.
Connector 1
Type SMC Plug
Inner Conductor Material and Plating Gold
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel
Dielectric Type PTFE
Connector 2
Type SMC Plug
Inner Conductor Material and Plating Gold
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel
Dielectric Type PTFE
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm SMC Plug to SMC Plug Adapter PE9272
PE9272 REV 1

