Page 3447 - RF Adapter Datasheets
P. 3447

75 Ohm SMC Tee Adapter Jack-Plug-Jack



      TECHNICAL DATA SHEET                                                                                 PE9244



                   75 Ohm SMC Tee Adapter Jack-Plug-Jack

                   Configuration
                       Connector 1                                       SMC Jack
                       Impedance 1                                       75 Ohms
                       Connector 2                                       SMC Plug
                       Impedance 2                                       75 Ohms
                       Connector 3                                       SMC Jack
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.922 [23.42]
                       Width/Dia., in [mm]                               0.375 [9.53]
                       Height, in [mm]                                   0.64 [16.26]
                       .
                       Connector 1
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     3/8
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 3
                       Type                                              SMC Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMC Tee Adapter Jack-Plug-Jack PE9244











                                                         PE9244  REV                                                   1
   3442   3443   3444   3445   3446   3447   3448   3449   3450   3451   3452