Page 3452 - RF Adapter Datasheets
P. 3452

75 Ohm SMC Jack to SMC Jack Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9228


                   Configuration
                       • SMC Jack Connector 1                           • Straight Body Geometry
                       • SMC Jack Connector 2                           • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • SMC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact                            • Epoxy captivation
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9228 75 ohm SMC jack to SMC jack bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. Our SMC to SMC adapter has a jack to jack gender configuration. This RF SMC to SMC bulkhead adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.688 in [17.48 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.009 lbs [4.08 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                 SMC Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMC Jack to SMC Jack Bulkhead Adapter PE9228








                                                        PE9228  REV 1.1                                                1
   3447   3448   3449   3450   3451   3452   3453   3454   3455   3456   3457