Page 3456 - RF Adapter Datasheets
P. 3456

75 Ohm SMC Jack to 50 Ohm BNC Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9235


                   75 Ohm SMC Jack to 50 Ohm BNC Female Adapter

                   Configuration
                       Connector 1                                       SMC Jack
                       Impedance 1                                       75 Ohms
                       Connector 2                                       BNC Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       .
                       Connector 1
                       Type                                              SMC Jack

                       Connector 2
                       Type                                              BNC Female


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/smc-jack-bnc-female-straight-adapter-pe9235-p.aspx


                   75 Ohm SMC Jack to 50 Ohm BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.



































                                                         PE9235  REV                                                   1
   3451   3452   3453   3454   3455   3456   3457   3458   3459   3460   3461