Page 3459 - RF Adapter Datasheets
P. 3459

75 Ohm TNC Male to TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9623


                   Configuration
                       • TNC Male Connector 1                           • 75 Ohms
                       • TNC Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9623 75 ohm TNC male to TNC female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our TNC to TNC adapter has a male to female gender configuration. This low profile right angle TNC
                   adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level
                   Mechanical Specifications
                       Size
                       Length                                            0.8 in [20.32 mm]
                       Width                                             0.59 in [14.99 mm]
                       Height                                            1.025 in [26.04 mm]
                       Weight                                            0.048 lbs [21.77 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Male to TNC Female Right Angle Adapter PE9623








                                                        PE9623  REV 1.1                                                1
   3454   3455   3456   3457   3458   3459   3460   3461   3462   3463   3464