Page 3464 - RF Adapter Datasheets
P. 3464

75 Ohm TNC Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9622


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0


                          -10

                          -20


                          -30

                          -40


                          -50
                                                                                                     S11     S22
                          -60
                            0.00 GHz  0.10   0.20    0.30    0.40     0.50    0.60    0.70     0.80    0.90    1.00




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Female to TNC Female Adapter PE9622








                                                        PE9622  REV 1.1                                                2
   3459   3460   3461   3462   3463   3464   3465   3466   3467   3468   3469