Page 3468 - RF Adapter Datasheets
P. 3468

Isolated Ground 75 Ohm TNC Female to
     TNC Female Bulkhead Adapter




     RF Adapters Technical Data Sheet                                                                        PE9625


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Connector Option                         Isolated Ground          Isolated Ground
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Isolated Ground 75 Ohm TNC Female to TNC Female Bulkhead Adapter PE9625








                                                        PE9625  REV 1.1                                                2
   3463   3464   3465   3466   3467   3468   3469   3470   3471   3472   3473