Page 3467 - RF Adapter Datasheets
P. 3467

Isolated Ground 75 Ohm TNC Female to
     TNC Female Bulkhead Adapter




     RF Adapters Technical Data Sheet                                                                        PE9625


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • Typical VSWR of 1.3:1 up to 1,000 MHz          • Gold Plated Brass Contact
                       • Isolated Ground                                • 50 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9625 isolated ground 75 ohm TNC female to TNC female bulkhead adapter is part of our full line of RF
                   components available for same-day shipping. Our TNC to TNC adapter has a female to female gender configuration. PE9625
                   TNC female to TNC female adapter operates to 1,000 MHz. This RF TNC to TNC bulkhead adapter allows designers to
                   create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount
                   applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.612 in [15.54 mm]
                       Weight                                            0.027 lbs [12.25 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Isolated Ground 75 Ohm TNC Female to TNC Female Bulkhead Adapter PE9625








                                                        PE9625  REV 1.1                                                1
   3462   3463   3464   3465   3466   3467   3468   3469   3470   3471   3472