Page 3463 - RF Adapter Datasheets
P. 3463

75 Ohm TNC Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9622


                   Configuration
                       • TNC Female Connector 1                         • 75 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Typical VSWR of 1.3:1 up to 1,000 MHz          • 50 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9622 75 ohm TNC female to TNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to TNC adapter has a female to female gender configuration. PE9622 TNC female to TNC female
                   adapter operates to 1,000 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.47 in [11.94 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Female to TNC Female Adapter PE9622








                                                        PE9622  REV 1.1                                                1
   3458   3459   3460   3461   3462   3463   3464   3465   3466   3467   3468