Page 3472 - RF Adapter Datasheets
P. 3472

Bulkhead Hermetically Sealed 75 Ohm TNC
     Female to TNC Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9624


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • Hermetically Sealed                            • Silver Plated Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9624 bulkhead hermetically sealed 75 ohm TNC female to TNC female adapter is part of our full line of RF
                   components available for same-day shipping. Our TNC to TNC adapter has a female to female gender configuration. This RF
                   TNC bulkhead to TNC adapter allows designers to create external connections on their product enclosures, and can be used
                   in a variety of other rack mount and panel mount applications. This hermetic TNC to TNC adapter prevents the leakage of
                   gases, making it suitable for high pressure or vacuum applications or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.55 in [39.37 mm]
                       Width                                             0.685 in [17.4 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Hermetically Sealed 75 Ohm TNC Female to TNC Female Adapter PE9624








                                                        PE9624  REV 1.1                                                1
   3467   3468   3469   3470   3471   3472   3473   3474   3475   3476   3477