Page 3476 - RF Adapter Datasheets
P. 3476

75 Ohm TNC Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9631


                   Configuration
                       • TNC Male Connector 1                           • 75 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Typical VSWR of 1.5:1 up to 500 MHz            • 50 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9631 75 ohm TNC male to BNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to BNC adapter has a male to female gender configuration. PE9631 TNC male to BNC female adapter
                   operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                1.5:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.234 in [31.34 mm]
                       Width                                             0.59 in [14.99 mm]
                       Weight                                            0.046 lbs [20.87 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                BNC Female
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Male to BNC Female Adapter PE9631








                                                        PE9631  REV 1.1                                                1
   3471   3472   3473   3474   3475   3476   3477   3478   3479   3480   3481