Page 3481 - RF Adapter Datasheets
P. 3481

75 Ohm TNC Male to F Male Adapter



      TECHNICAL DATA SHEET                                                                               PE91081



                   75 Ohm TNC Male to F Male Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       75 Ohms
                       Connector 2                                       F Male
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 2
                       Maximum VSWR                                      1.35:1

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.2 [30.48]
                       Width/Dia., in [mm]                               0.6 [15.24]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Coupling Nut Plating Specification                MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              F Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Coupling Nut Plating Specification                MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   PTFE





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Male to F Male Adapter PE91081











                                                       PE91081  REV 1.0                                                1
   3476   3477   3478   3479   3480   3481   3482   3483   3484   3485   3486