Page 3484 - RF Adapter Datasheets
P. 3484

75 Ohm TNC Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91080


                   Configuration
                       • TNC Male Connector 1                           • 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 2 GHz                 • Gold over Nickel Plated Beryllium Copper Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • F Interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91080 75 ohm TNC male to type F female adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to type F adapter has a male to female gender configuration. PE91080 TNC male to type F female
                   adapter operates to 2 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            2            GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.19 in [30.23 mm]
                       Width                                             0.6 in [15.24 mm]
                       Weight                                            0.043 lbs [19.5 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Male to F Female Adapter PE91080








                                                       PE91080  REV 1.1                                                1
   3479   3480   3481   3482   3483   3484   3485   3486   3487   3488   3489