Page 3485 - RF Adapter Datasheets
P. 3485

75 Ohm TNC Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91080


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                 F Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       Hex Size                                    7/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                                F Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                      QQ-P-35
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm TNC Male to F Female Adapter PE91080








                                                       PE91080  REV 1.1                                                2
   3480   3481   3482   3483   3484   3485   3486   3487   3488   3489   3490