Page 3473 - RF Adapter Datasheets
P. 3473

Bulkhead Hermetically Sealed 75 Ohm TNC
     Female to TNC Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9624


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Bulkhead Hermetically Sealed 75 Ohm TNC Female to TNC Female Adapter from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Bulkhead Hermetically Sealed 75 Ohm TNC Female to TNC Female Adapter PE9624

                   URL: https://www.pasternack.com/tnc-female-tnc-female-straight-adapter-pe9624-p.aspx




























                                                        PE9624  REV 1.1                                                2
   3468   3469   3470   3471   3472   3473   3474   3475   3476   3477   3478