Page 3453 - RF Adapter Datasheets
P. 3453

75 Ohm SMC Jack to SMC Jack Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9228


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMC Jack                                SMC Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm SMC Jack to SMC Jack Bulkhead Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm SMC Jack to SMC Jack Bulkhead Adapter PE9228

                   URL: https://www.pasternack.com/smc-jack-smc-jack-straight-adapter-pe9228-p.aspx




























                                                        PE9228  REV 1.1                                                2
   3448   3449   3450   3451   3452   3453   3454   3455   3456   3457   3458