Page 642 - RF Adapter Datasheets
P. 642

7/16 DIN Male to 7/16 DIN Female Adapter IP67 Mated



      TECHNICAL DATA SHEET                                                                               PE91191



                   Configuration
                       Connector 1                                       7/16 DIN Male
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         IEC 169-4
                       Connector 2                                       7/16 DIN Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         IEC 169-4
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.15:1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.673 [42.49]
                       .
                       Connector 1
                       Type                                              7/16 DIN Male
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      32
                       Torque, ft-lbs [Nm]                               18.333 [24.86]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C
                       Ingress Protection                                IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Female Adapter IP67 Mated PE91191








                                                        PE91191  REV 1.0                                               1
   637   638   639   640   641   642   643   644   645   646   647