Page 639 - RF Adapter Datasheets
P. 639

7/16 DIN Male to 7/16 DIN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9555


                   Configuration
                       • 7/16 DIN Male Connector 1                      • 50 Ohms
                       • 7/16 DIN Male Connector 2                      • Straight Body Geometry
                   Features
                       • 7/16 DIN Interface compliant with MIL-C-39012  • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9555 7/16 DIN male to 7/16 DIN male adapter is part of our full line of RF components available for same-day
                   shipping. Our 7/16 DIN to 7/16 DIN adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.85 in [46.99 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.357 lbs [161.93 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male            7/16 DIN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Hex Size                                    1 1/4 in.                1 1/4 in.
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Male Adapter PE9555








                                                        PE9555  REV 1.1                                                1
   634   635   636   637   638   639   640   641   642   643   644