Page 722 - RF Adapter Datasheets
P. 722

Low PIM 7/16 DIN Male to 4.3-10 Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91390


                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             1.38 in [35.05 mm]
                       Weight                                            0.228 lbs [103.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male            4.3-10 Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Hex Size                                    32 mm
                       Mating Torque                                                  265 in-lbs 29.95 Nm min
                       Contact Retention Force, Min            44 lbs [19.96 Kg]         6 lbs [2.72 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                            4.3-10 Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                            Bronze               Silver
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Gasket            Silicone
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +90 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Male to 4.3-10 Female Adapter PE91390








                                                       PE91390  REV 1.0                                                2
   717   718   719   720   721   722   723   724   725   726   727