Page 725 - RF Adapter Datasheets
P. 725

7/16 DIN Male to HN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9558


                   Configuration
                       • 7/16 DIN Male Connector 1                      • 50 Ohms
                       • HN Female Connector 2                          • Straight Body Geometry
                   Features
                       • 7/16 DIN Interface compliant with MIL-C-39012  • Contact Plating per MIL-G-45204
                       • HN Interface compliant with MIL-STD-348        • Epoxy captivation
                       • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9558 7/16 DIN male to HN female adapter is part of our full line of RF components available for same-day
                   shipping. Our 7/16 DIN to HN adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.725 in [43.82 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.268 lbs [121.56 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male              HN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Hex Size                                    32 mm
                       Mating Torque                    221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to HN Female Adapter PE9558








                                                        PE9558  REV 1.1                                                1
   720   721   722   723   724   725   726   727   728   729   730