Page 783 - RF Adapter Datasheets
P. 783

Low PIM 7/16 DIN Female to 4.3-10 Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91471


                   Mechanical Specifications
                       Size
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           4.3-10 Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                           4.3-10 Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE
                       Outer Conductor    Bronze             Tri-Metal            Bronze              Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 4.3-10 Female Adapter PE91471
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91471  REV 1.0                                                2
   778   779   780   781   782   783   784   785   786   787   788