Page 787 - RF Adapter Datasheets
P. 787
Low PIM 7/16 DIN Female to 4.3-10 Female QD Adapter
RF Adapters Technical Data Sheet PE91473
Mechanical Specifications
Size
.
Description Connector 1 Connector 2
Type 7/16 DIN Female 4.3-10 Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 7/16 DIN Female QD 4.3-10 Female
Contact Beryllium Copper Silver Beryllium Copper Silver
Insulation PTFE PTFE
Outer Conductor Bronze Tri-Metal Bronze Tri-Metal
Body Brass Tri-Metal Brass Tri-Metal
. .
Environmental Specifications
Temperature
Operating Range -40 to +155 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Low PIM 7/16 DIN Female to 4.3-10 Female QD Adapter PE91473
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91473 REV 1.0 2

