Page 790 - RF Adapter Datasheets
P. 790

7/16 DIN Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9559


                   Configuration
                       • 7/16 DIN Female Connector 1                    • 50 Ohms
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • 7/16 DIN Interface compliant with MIL-C-39012  • Contact Plating per MIL-G-45204
                       • HN Interface compliant with MIL-STD-348        • Epoxy captivation
                       • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9559 7/16 DIN female to HN male adapter is part of our full line of RF components available for same-day
                   shipping. Our 7/16 DIN to HN adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.9 in [48.26 mm]
                       Width                                             1.5 in [38.1 mm]
                       Weight                                            0.268 lbs [121.56 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female             HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Female to HN Male Adapter PE9559








                                                        PE9559  REV 1.1                                                1
   785   786   787   788   789   790   791   792   793   794   795