Page 791 - RF Adapter Datasheets
P. 791

7/16 DIN Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9559


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                             HN Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)
                   7/16 DIN Female to HN Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 7/16 DIN Female to HN Male Adapter PE9559

                   URL: https://www.pasternack.com/7-16-din-female-hn-male-straight-adapter-pe9559-p.aspx




































                                                        PE9559  REV 1.1                                                2
   786   787   788   789   790   791   792   793   794   795   796