Page 779 - RF Adapter Datasheets
P. 779

Low PIM 7/16 DIN Female to 4.3-10 Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91391


                   Mechanical Specifications
                       Size
                       Length                                            1.32 in [33.53 mm]
                       Width                                             1.14 in [28.96 mm]
                       Weight                                            0.159 lbs [72.12 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female            4.3-10 Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Hex Size                                                             22 mm
                       Contact Retention Force, Min            44 lbs [19.96 Kg]         6 lbs [2.72 Kg]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                           4.3-10 Male
                       Contact            Bronze              Silver              Bronze               Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +90 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 4.3-10 Male Adapter PE91391








                                                       PE91391  REV 1.0                                                2
   774   775   776   777   778   779   780   781   782   783   784