Page 774 - RF Adapter Datasheets
P. 774

Low PIM 7/16 DIN Female to 4.3-10 Male QD Adapter





     RF Adapters Technical Data Sheet                                                                      PE91472


                   Configuration
                       • 7/16 DIN Female Connector 1                    • Low PIM Design
                       • QD 4.3-10 Male Connector 2                     • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.2:1 up to 6 GHz                  • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -163 dBc                 • Quick Disconnect (QD) on the 4.3-10 Interface
                   Applications
                       • Allows Connection Between Series  • Base Stations               • Feeder Cables
                       • General Purpose Test           • Distributed Antenna Systems
                       • Low PIM Applications            (DAS)
                       • Mobile Communications Systems  • Small Cells
                   .
                   Description
                   Pasternack’s PE91472 7/16 DIN female to 4.3-10 male QD adapter is part of our full line of RF components available for
                   same-day shipping. Our 7/16 DIN to 4.3-10 adapter has a female to male gender configuration in a low PIM design. PE91472
                   7/16 DIN female to 4.3-10 male adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1
                   maximum and passive intermodulation of -163 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       Passive Intermodulation                                           -163           dBc
                       . .
                       Electrical Specification Notes:
                       Values at 25° C, sea level.










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 4.3-10 Male QD Adapter PE91472
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91472  REV 1.0                                                1
   769   770   771   772   773   774   775   776   777   778   779