Page 771 - RF Adapter Datasheets
P. 771
Low PIM 7/16 DIN Female to 4.3-10 Male Adapter
RF Adapters Technical Data Sheet PE91470
Mechanical Specifications
Size
.
Description Connector 1 Connector 2
Type 7/16 DIN Female 4.3-10 Male
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 7/16 DIN Female 4.3-10 Male
Contact Beryllium Copper Silver Beryllium Copper Silver
Insulation PTFE
Outer Conductor Brass Tri-Metal
Body Brass Tri-Metal Brass Tri-Metal
Gasket Silicone Rubber
Coupling Nut Brass Tri-Metal
. .
Environmental Specifications
Temperature
Operating Range -40 to +155 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Low PIM 7/16 DIN Female to 4.3-10 Male Adapter PE91470
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91470 REV 1.0 2

