Page 773 - RF Adapter Datasheets
P. 773

PE91470 CAD Drawing
                                      Low PIM 7/16 DIN Female to 4.3-10 Male Adapter



        APPROVED  J.GARCIA                                                                             THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





        DATE  01/11/19                                                                                        SHEET                     OF  SCALE  PE91470



      REVISIONS                                                                                                     PART NUMBER


        DESCRIPTION  INITIAL RELEASE                                                                         Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  G.HUAN







                                                    M20x1-6H                                                        SIZE
        REV.                                                                                                        CAGE          53919  A





                                   SW21                              4.3-10  FEMALE                    UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                                   A/F21                                                                    .X=±  .XX=±  .XXX=±


                            1.63  41.35  REF.





                                                                       FEMALE

                                                                     7/16




                                                    M29x1.5-6g                                                       THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.



















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.A
                                                       PE91470  REV 1.0                                                4
   768   769   770   771   772   773   774   775   776   777   778