Page 777 - RF Adapter Datasheets
P. 777

PE91472 CAD Drawing
                                    Low PIM 7/16 DIN Female to 4.3-10 Male QD Adapter
                                                                                                               1

        APPROVED  J.GARCIA                                                                             THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  N/A  REV  A





        DATE  01/11/19                                                                                        SHEET                     OF  SCALE  PE91472



      REVISIONS                                                                                                     PART NUMBER


        DESCRIPTION  INITIAL RELEASE                                                                         Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  G.HUAN








        REV.                                     1.07  27.30                                                        CAGE          SIZE  53919  A
                                                                    QUICK DISCONNECT  4.3-10  MALE     UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION








                                    A/F 21                                                                  .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±



                            1.63  41.35  REF.






                                                                         FEMALE
                                                                      7/16



                                                    M29x1.5-6g                                                       THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.






















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.A
                                                       PE91472  REV 1.0                                                4
   772   773   774   775   776   777   778   779   780   781   782