Page 831 - RF Adapter Datasheets
P. 831

10-32 Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9752


                   Configuration
                       • 10-32 Female Connector 1                       • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • 10-32 Interface compliant with MIL-C-39012     • Gold Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9752 10-32 female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our 10-32 to BNC adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.165 in [29.59 mm]
                       Width                                             0.45 in [11.43 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     10-32 Female              BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 10-32 Female to BNC Female Adapter PE9752








                                                        PE9752  REV 1.1                                                1
   826   827   828   829   830   831   832   833   834   835   836