Page 835 - RF Adapter Datasheets
P. 835

Bulkhead 10-32 Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9754


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            10-32 Female                             BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Bulkhead 10-32 Female to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Bulkhead 10-32 Female to BNC Female Adapter PE9754

                   URL: https://www.pasternack.com/10-32-female-bnc-female-straight-adapter-pe9754-p.aspx




























                                                        PE9754  REV 1.1                                                2
   830   831   832   833   834   835   836   837   838   839   840