Page 843 - RF Adapter Datasheets
P. 843

Slide-On BMA Plug to SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91396


                   Configuration
                       • Slide-On BMA Plug Connector 1                  • 50 Ohm
                       • SMA Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Low-Engagement Force
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • Rack and Panel              • RF Backplanes
                       • General Purpose Test           • Phased Array Systems           • Test I/O
                       • Blind Mating                   • Base Stations
                   .
                   Description
                   Pasternack’s PE91396 slide-on BMA plug to SMA male adapter is part of our full line of RF components available for same-
                   day shipping. Our BMA to SMA adapter has a plug to male gender configuration built of durable stainless steel. PE91396 BMA
                   plug to SMA male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Operating Voltage (AC)                                             350           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.67 in [17.02 mm]
                       Width                                             0.315 in [8 mm]
                       Weight                                            0.01 lbs [4.54 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Slide-On BMA Plug to SMA Male Adapter PE91396








                                                       PE91396  REV 1.0                                                1
   838   839   840   841   842   843   844   845   846   847   848