Page 882 - RF Adapter Datasheets
P. 882

BNC Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9269


                       Weight                                            0.039 lbs [17.69 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                                         500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Gold
                                                                                                   100 µin minimum
                       Body               Brass               Nickel
                                                          100 µin minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Male to BNC Female Adapter PE9269
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9269  REV 1.2                                                2
   877   878   879   880   881   882   883   884   885   886   887