Page 894 - RF Adapter Datasheets
P. 894

BNC Tee Adapter Male-Female-Female





     RF Adapters Technical Data Sheet                                                                        PE9484


                   Configuration
                       • BNC Male Connector 1                           • 50 Ohms
                       • BNC Female Connector 2                         • Tee Body Geometry
                   Features

                       • Gold Plated Contact                            • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9484 BNC tee adapter male-female-female is part of our full line of RF components available for same-day
                   shipping. Our BNC tee adapter has a male-female-female gender configuration. Our BNC tee connector operates to 100 MHz.
                   Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power
                   dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           100           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.63 in [41.4 mm]
                       Width                                             0.571 in [14.5 mm]
                       Height                                            1.186 in [30.12 mm]
                       Weight                                            0.11 lbs [49.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male                BNC Female
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Tee Adapter Male-Female-Female PE9484








                                                        PE9484  REV 1.1                                                1
   889   890   891   892   893   894   895   896   897   898   899