Page 897 - RF Adapter Datasheets
P. 897

BNC Tee Adapter Female-Male-Female





     RF Adapters Technical Data Sheet                                                                        PE9001


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohm
                       • BNC Male Connector 2                           • Tee Body Geometry
                   Features
                       • BNC interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • 30 µin minimum contact plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9001 BNC Tee adapter female-male-female is part of our full line of RF components available for same-day
                   shipping. Our BNC tee adapter has a female-male-female gender configuration. Our BNC tee connector operates to 4 GHz.
                   Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power
                   dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Inner Conductor DC Resistance                                      1.5          mOhms
                       Outer Conductor DC Resistance                                      0.5          mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.571 in [14.5 mm]
                       Height                                            1.118 in [28.4 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Tee Adapter Female-Male-Female PE9001
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9001  REV 1.2                                                1
   892   893   894   895   896   897   898   899   900   901   902