Page 901 - RF Adapter Datasheets
P. 901

BNC Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9084


                   Configuration
                       • BNC Female Connector 1                         •  50 Ohms
                       • BNC Female Connector 2                         •  Straight Body Geometry
                   Features
                       •  Max VSWR of 1.3:1 up to 4 GHz                 •  30 µ-in min. Gold Contact Plating
                       •  Gold Plated Brass Contact
                   Applications
                       •  General Purpose Test
                   .
                   Description
                   Pasternack’s PE9084 BNC female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our BNC to BNC adapter has a female to female gender configuration. PE9084 BNC female to BNC female adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.472 in [11.99 mm]
                       Height                                            0.472 in [11.99 mm]
                       Weight                                            0.029 lbs [13.15 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Female to BNC Female Adapter PE9084








                                                        PE9084  REV 1.1                                                1
   896   897   898   899   900   901   902   903   904   905   906