Page 904 - RF Adapter Datasheets
P. 904

BNC Tee Adapter Female-Female-Female





     RF Adapters Technical Data Sheet                                                                        PE9003


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohm
                       • BNC Female Connector 2                         • Tee Body Geometry
                   Features
                       • Max VSWR of 2.1:1 up to 100 MHz                • Gold Plated Contact
                       • 30 µin minimum contact plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9003 BNC Tee adapter female-female-female is part of our full line of RF components available for same-day
                   shipping. Our BNC tee adapter has a female-female-female gender configuration. Our BNC tee connector operates to 100
                   MHz. The Pasternack RF adapter provides good VSWR of 2.1:1 maximum. Tee adapters (also called tee connectors) are
                   three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide
                   matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           100           MHz
                       VSWR                                                              2.1:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.44 in [11.18 mm]
                       Height                                            0.945 in [24 mm]
                       Weight                                            0.041 lbs [18.6 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Tee Adapter Female-Female-Female PE9003








                                                        PE9003  REV 1.2                                                1
   899   900   901   902   903   904   905   906   907   908   909