Page 908 - RF Adapter Datasheets
P. 908

Hermetically Sealed BNC Female to BNC Female
     Bulkhead Adapter For 1 inch Max. Panel




     RF Adapters Technical Data Sheet                                                                        PE9420


                   Configuration
                       • BNC Female Connector 1                         • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Hermetically Sealed                            • Silver Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9420 hermetically sealed BNC female to BNC female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our BNC to BNC adapter has a female to female gender configuration. This RF BNC to BNC
                   bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a variety of
                   other rack mount and panel mount applications. This hermetic BNC to BNC adapter prevents the leakage of gases, making it
                   suitable for high pressure or vacuum applications or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.282 in [57.96 mm]
                       Width                                             0.687 in [17.45 mm]
                       Weight                                            0.082 lbs [37.19 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed BNC Female to BNC Female Bulkhead Adapter For 1 inch Max. Panel
                      PE9420







                                                        PE9420  REV 1.1                                                1
   903   904   905   906   907   908   909   910   911   912   913